(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Bite-Type Fittings - Connectors, Threaded

Hydraulic Bite-Type Fittings - Connectors, Threaded

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Suitable for oil hydraulic plumbing.

  • inCAD Components

(i)Caution

  • All products come with a sleeve.
  • For sleeves alone, see KTGSL for those sized in millimeters (6, 8, 10, 12), or click here for those sized in inches (6A, 8A, 10A, 15A).
Bite Hydraulic Pipe Fittings - Connectors, Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
KTGSMain Body‚ Nut: 1025 Carbon SteelTrivalent Chromate
Sleeve: Carbon Steel-
[ ! ]For sleeves alone, see KTGSL for those sized in millimeters (6, 8, 10, 12), or click here for those sized in inches (6A, 8A, 10A, 15A).

Specifications

Part Number
KTGS8-1
KTGR6
Part NumberApplicable Pipe
O.D. D
T
R(PT)
EReference Dia. GTightening
by Hand
Approx. L
Hex SocketF
TypeNo.H1H
KTGS6-161/843.9734.5 1414728
6-261/446.0137.5 1714733
8-181/843.9735.51717729
8-281/466.0137.5 1717733
10-2101/476.0138.51719733
10-3103/886.3539.0 1919734
12-2121/476.0138.51922733
6A-210.51/476.0134.51719733
8A-313.83/896.354022247.537
10A-417.31/2128.1644.52732841
15A-621.73/4169.53483236945
[ ! ]Use No.6A, 8A, 10A, 15A with the same No. of SUT_, STPG_ (Click here).
Sleeves of No.6A, 8A, 10A, 15A is different from those for KTGSL (Click here).
No. 8, 10 and 12 have approx. 1.4mm protrusion for improving pressure resistance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KTGS6-1
KTGS6-2
KTGS6A-2
KTGS8-1
KTGS8-2
KTGS8A-3
KTGS10-2
KTGS10-3
KTGS10A-4
KTGS12-2
KTGS15A-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Operating Pressure Thread Nominal
1 Piece(s)Available

8 Days or more

1050 - MPa1/8B(6A)
1 Piece(s)Available

8 Days or more

1050 - MPa1/4B(8A)
1 Piece(s)Available

8 Days or more

1050 - MPa1/4B(8A)
1 Piece(s)Available

8 Days or more

1050 - MPa1/8B(6A)
1 Piece(s)Available

8 Days or more

1050 - MPa1/4B(8A)
1 Piece(s)Available

8 Days or more

1050 - MPa3/8B(10A)
1 Piece(s)Available

8 Days or more

1050 - MPa1/4B(8A)
1 Piece(s)Available

8 Days or more

1050 - MPa3/8B(10A)
1 Piece(s)Available

8 Days or more

1040 - MPa1/2B(15A)
1 Piece(s)Available

8 Days or more

1050 - MPa1/4B(8A)
1 Piece(s)Available

8 Days or more

1040 - MPa3/4B(20A)

Loading...

  1. 1
 

Basic Information

Material 1025 Carbon Steel Surface Treatment Trivalent Chromate Applicable Fluid Oil
Operating Temperature Range -20::250°C Connection Type Pipe⇔Screw, plug-in type Connection Thread Type R
Tube Material Polybutene

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.