(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tees - Bite Fitting, B1 Type, GT Series

Tees - Bite Fitting, B1 Type, GT Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GT-8-B1
GT-10-B1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

10 Days or more

88
1 Piece(s)Available

10 Days or more

1010

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.5 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support