(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Bite Fitting to Male BSPT, Medium Pressure, GC Series (Part Numbers)

Straight Connector - Bite Fitting to Male BSPT, Medium Pressure, GC Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GC-4X1/8-B1
GC-6X1/2-B1
GC-6X1/4-B1
GC-6X1/8-B1
GC-6X3/8-B1
GC-8X1/2-B1
GC-8X1/4-B1
GC-8X1/8-B1
GC-8X3/8-B1
GC-10X1/2-B1
GC-10X1/4-B1
GC-10X1/8-B1
GC-10X3/8-B1
GC-12X1/2-B1
GC-12X1/4-B1
GC-12X3/8-B1
GC-14X1/2-B1
GC-14X3/8-B1
GC-15X1/2-B1
GC-15X3/8-B1
GC-20X1/2-B1
GC-20X3/4-B1
GC-25X1-B1
GC-25X3/4-B1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

11 Days or more

41/8B(6A)4
1 Piece(s)Available

11 Days or more

61/2B(15A)6
1 Piece(s)Available

8 Days or more

61/4B(8A)6
1 Piece(s)Available

19 Days or more

61/8B(6A)6
1 Piece(s)Available

11 Days or more

63/8B(10A)6
1 Piece(s)Available

11 Days or more

81/2B(15A)8
1 Piece(s)Available

8 Days or more

81/4B(8A)8
1 Piece(s)Available

11 Days or more

81/8B(6A)8
1 Piece(s)Available

8 Days or more

83/8B(10A)8
1 Piece(s)Available

11 Days or more

101/2B(15A)10
1 Piece(s)Available

11 Days or more

101/4B(8A)10
1 Piece(s)Available

11 Days or more

101/8B(6A)10
1 Piece(s)Available

11 Days or more

103/8B(10A)10
1 Piece(s)Available

11 Days or more

121/2B(15A)12
1 Piece(s)Available

11 Days or more

121/4B(8A)12
1 Piece(s)Available

11 Days or more

123/8B(10A)12
1 Piece(s)Available

11 Days or more

141/2B(15A)14
1 Piece(s)Available

11 Days or more

143/8B(10A)14
1 Piece(s)Available

11 Days or more

151/2B(15A)15
1 Piece(s)Available

27 Days or more

153/8B(10A)15
1 Piece(s)Available

12 Days or more

201/2B(15A)20
1 Piece(s)Available

11 Days or more

203/4B(20A)20
1 Piece(s)Available

11 Days or more

251B(25A)25
1 Piece(s)Available

11 Days or more

253/4B(20A)25

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.5 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support