(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sleeve - Steel Compression Tube Fitting

Sleeve - Steel Compression Tube Fitting
  • Volume Discount

Spare sleeve for B-type swaged sleeve fittings. You can order any quantity, even just one unit.

Part Number

Configured Part Number is shown.

Part Number
D-1
D-1/2
D-1/4
D-1/8
D-3/4
D-3/8
D-4
D-6
D-8
D-10
D-11/2
D-11/4
D-12
D-15
D-16
D-18
D-20
D-22
D-25
D-28
D-30
D-32
D-35
D-38
D-40
D-42
D-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal A (Related Parts) Nominal B (Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

251-34.00Inch Size
1 Piece(s)Available

9 Days or more

151/2-21.70Inch Size
1 Piece(s)Available

9 Days or more

81/4-13.80Inch Size
1 Piece(s)Available

9 Days or more

61/8-10.50Inch Size
1 Piece(s)Available

9 Days or more

203/4-27.20Inch Size
1 Piece(s)Available

9 Days or more

103/8-17.30Inch Size
1 Piece(s)Available

9 Days or more

--44Millimeter Size
1 Piece(s)Available

9 Days or more

--66Millimeter Size
1 Piece(s)Available

9 Days or more

--88Millimeter Size
1 Piece(s)Available

8 Days or more

--1010Millimeter Size
1 Piece(s)Available

9 Days or more

401 1/2-48.60Inch Size
1 Piece(s)Available

9 Days or more

321 1/4-42.70Inch Size
1 Piece(s)Available

9 Days or more

--1212Millimeter Size
1 Piece(s)Available

9 Days or more

--1515Millimeter Size
1 Piece(s)Available

9 Days or more

--1616Millimeter Size
1 Piece(s)Available

9 Days or more

--1818Millimeter Size
1 Piece(s)Available

9 Days or more

--2020Millimeter Size
1 Piece(s)Available

9 Days or more

--2222Millimeter Size
1 Piece(s)Available

9 Days or more

--2525Millimeter Size
1 Piece(s)Available

9 Days or more

--2828Millimeter Size
1 Piece(s)Available

9 Days or more

--3030Millimeter Size
1 Piece(s)Available

9 Days or more

--3232Millimeter Size
1 Piece(s)Available

9 Days or more

--3535Millimeter Size
1 Piece(s)Available

9 Days or more

--3838Millimeter Size
1 Piece(s)Available

9 Days or more

--4040Millimeter Size
1 Piece(s)Available

9 Days or more

--4242Millimeter Size
1 Piece(s)Available

9 Days or more

--5050Millimeter Size

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Sleeve Material (Related Components) 1010 Carbon Steel
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water?/ Air?/ Steam?/ Oil?/ Powder Max. Operating Pressure (Related Parts)(MPa) 21
Applicable Pipe Material (Related Parts) Steel

Additional Products in this Category

Tech Support