(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - High-Pressure, Bite Fitting, Male BSPT, KLN Series

90° Elbows - High-Pressure, Bite Fitting, Male BSPT, KLN Series
  • Volume Discount

Fitting for the high-pressure piping of up to a medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary. Pipe bending is also supported.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KLN04-010N
KLN06-010E
KLN08-010E
KLN08-030E
KLN12-040E
KLN15-030E
KLN15-040E
KLN16-040E
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

50 - MPa41/8B(6A)4
1 Piece(s)Available

8 Days or more

50 - MPa61/8B(6A)6
1 Piece(s)Available

8 Days or more

50 - MPa81/8B(6A)8
1 Piece(s)Available

8 Days or more

50 - MPa83/8B(10A)8
1 Piece(s)Available

8 Days or more

40 - MPa121/2B(15A)12
1 Piece(s)Available

8 Days or more

40 - MPa153/8B(10A)15
1 Piece(s)Available

28 Days or more

40 - MPa151/2B(15A)15
1 Piece(s)Available

8 Days or more

31 - MPa161/2B(15A)16

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Operating Temperature Range -20::250°C
Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow Connection Thread Type R
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe metric size Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support