(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees -Steel Compression Tube Fitting, Male NPT One End, FC Series

Tees -Steel Compression Tube Fitting, Male NPT One End, FC Series
  • Volume Discount

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

Part Number

Configured Part Number is shown.

FC-6X1/8

Part Number
FC-6X1/8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Thread Size 1(mm) 6 Connection Thread Type R Types Fitting
Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size
Tube Material Steel Thread Nominal 1/8B(6A) Applicable Pipe O.D. 1(mm) 6
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Size Specifications Millimeter Size

Please check the type/dimensions/specifications of the part FC-6X1/8 in the Tees -Steel Compression Tube Fitting, Male NPT One End, FC Series series.

Additional Products in this Category

Tech Support