(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupler - Reducer, Brass, Pipe Fitting, Female BSPT, Class 125

Coupler - Reducer, Brass, Pipe Fitting, Female BSPT, Class 125

Female Reducing Coupling fitting made of Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10314
ZUSA-PF-10315
ZUSA-PF-10316
ZUSA-PF-10317
ZUSA-PF-10318
ZUSA-PF-10319
ZUSA-PF-10320
ZUSA-PF-10321
ZUSA-PF-10322
ZUSA-PF-10323
ZUSA-PF-10324
ZUSA-PF-10325
ZUSA-PF-10326
ZUSA-PF-10327
ZUSA-PF-10328
ZUSA-PF-10329
ZUSA-PF-10330
ZUSA-PF-10331
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/41/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

1/21/8
1 Piece(s)

13 Days

1/21/4
1 Piece(s)

13 Days

1/23/8
1 Piece(s)

13 Days

3/41/4
1 Piece(s)

13 Days

3/43/8
1 Piece(s)

13 Days

3/41/2
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

13/4
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

13 Days

1 1/41
1 Piece(s)

13 Days

1 1/23/4
1 Piece(s)

13 Days

1 1/21
1 Piece(s)

13 Days

1 1/21 1/4
1 Piece(s)

13 Days

21
1 Piece(s)

13 Days

21 1/4
1 Piece(s)

13 Days

21 1/2

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type Rc

Additional Products in this Category

Tech Support