(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Gas / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 41 | Connection Type | Screw⇔Pipe Branch | Connection Type - Thread, Tube Branch | Service Tees Male |
Tube Material | Stainless Steel | Applicable Pipe O.D.(φ) | 6 | Connection Thread Type | PT |
Thread Nominal | 1/8B(6A) | Surface Treatment | No | Size Specifications | Millimeter Size (METRIC) |
Please check the type/dimensions/specifications of the part MRT-6-1 in the SUS316 MRT Service Tees for Stainless Steel (Male) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy