(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Female Elbow MDLF

Double Ferrule Model Tube Fitting Female Elbow MDLF
  • Volume Discount

The double ferrule type tube fittings female elbow is MDLF made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

MDLF10M-R4SS

Part Number
MDLF10M-R4SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

52 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Tube Material Stainless Steel
Applicable Pipe O.D.(φ) 10 Connection Thread Type Rc Thread Nominal 1/4
Operating Temperature Range(℃) -196::600

Please check the type/dimensions/specifications of the part MDLF10M-R4SS in the Double Ferrule Model Tube Fitting Female Elbow MDLF series.

Additional Products in this Category

Tech Support