(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel SUS316 FR Rear Sleeve (FR-3)

for Stainless Steel SUS316 FR Rear Sleeve FR-3
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.

Part Number

Configured Part Number is shown.

FR-3

Part Number
FR-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling
1 Piece(s)Available

9 Days or more

413Millimeter Size (METRIC)--

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Related Components Applicable Fluid Water / Air / Gas / Oil
Type of Related Component Rias reeve Tube Material Stainless Steel Surface Treatment No

Please check the type/dimensions/specifications of the part FR-3 in the for Stainless Steel SUS316 FR Rear Sleeve series.

Products like this...

Part Number
FR-025
FR-03
FR-04
FR-4
FR-6
FR-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling
1 Piece(s)Available

9 Days or more

317.94Inch Size (INCHES)5/1-
1 Piece(s)Available

8 Days or more

269.53Inch Size (INCHES)3/8-
1 Piece(s)Available

9 Days or more

2912.7Inch Size (INCHES)1/2-
1 Piece(s)Available

9 Days or more

314Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

416Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

318Millimeter Size (METRIC)--

Additional Products in this Category

Tech Support