(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS304 Double Port Branch Tees (Male) for Stainless Steel STB (Part Numbers)

SUS304 Double Port Branch Tees (Male) for Stainless Steel STB
  • Volume Discount

The Ermeto type adopts a strong structure against shock and vibration and completely seals high pressure fluids. The cutting edge sleeve bites powerfully into the pipe.

Part Number

Configured Part Number is shown.

Part Number
STB-6B
STB-8B
STB-10B
STB-12C
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Thread Nominal
1 Piece(s)Available

9 Days or more

6[1/4B] 1/4B(8A)
1 Piece(s)Available

9 Days or more

8[1/4B] 1/4B(8A)
1 Piece(s)Available

9 Days or more

10[1/4B] 1/4B(8A)
1 Piece(s)Available

9 Days or more

12[3/8B] 3/8B(10A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 21 Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Branch tee male
Tube Material Stainless Steel Connection Thread Type PT Surface Treatment No
Size Specifications Millimeter Size

Additional Products in this Category

Tech Support