(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Recoil Spark Plug Thread Repair Kit

Inserts - Recoil Spark Plug Thread Repair Kit

Move the mouse over the image to zoom

  • Volume Discount

Application: Breaking off
Category: Tool
Material: Stainless steel (SUS303 / SUS304)
Sale Unit: Low Quantity Available beginning with 1 pc.
Screw Type For Tap: Spark Plug
For complete product overview and details on Inserts - Recoil Spark Plug Thread Repair Kit see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
38108-2
38120-2
38148-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

10101
1 Piece(s)Available

8 Days or more

10121.25
1 Piece(s)Available

8 Days or more

10141.25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Category Tool Material 304 Stainless Steel Sales Unit Low Quantity Available beginning with 1 pc.
Screw Type for Tap Spark Plug Application Breaking off Qty. 10

Additional Products in this Category

Tech Support