(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Category: Tool
For complete product overview and details on Inserts - Threaded Insert Installation Tool, Black Oxide Finish see the sections below:
Part Number
Configured Part Number is shown.
No. | [ M ]Material | [ S ]Surface Treatment | |
Sleeve | Mandrel | ||
3~6 | PPS | 4137 Alloy Steel | Black Oxide (for 4137 Alloy Steel part) |
8~16 | 4137 Alloy Steel |
Part Number | - | L | - | Pitch |
HLTS3 HLTX5 HLSS10 HLSX | - - - | 4.5 15 8 | - - | 1.25 1.0 |
Part Number | Applicable Threaded Insert M | L | A | |
Type | No. | |||
HLTP | 3 | 3 | 150 | 80 |
4 | 4 | |||
5 | 5 | 103 | ||
6 | 6 | 165 | ||
8 | 8 | 175 | ||
10 | 10 | 180 | 124 | |
12 | 12 | 200 | ||
16 | 16 | 210 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HLTP3 |
HLTP4 |
HLTP5 |
HLTP6 |
HLTP8 |
HLTP10 |
HLTP12 |
HLTP16 |
Part Number |
---|
Loading...
Category | Tool |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy