(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Tang Break Off Tool, E-Sert

Inserts - Tang Break Off Tool, E-Sert
  • Volume Discount

•Category: Tool
•Sale Unit: Box/package
•Operating Environment: Manufacturing Equipment
•Material: Steel

Part Number

Configured Part Number is shown.

Part Number
EOK-M3
EOK-M4
EOK-M5
EOK-M6
EOK-M8
EOK-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter (Inserted) M
(mm)
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

5
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter (Inserted) M
(mm)

Loading...

  1. 1

Basic Information

Category Tool Material Iron Operating Environment Manufacturing Equipment
Sales Unit Box/package

Additional Products in this Category

Tech Support