(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MB TEKS Seal Pan Head【800-1,000 Pieces Per Package】 (Part Numbers)

MB TEKS Seal Pan Head
  • Volume Discount

Waterproof seal washer is for use in fastening exterior use steel sheet with substrate steel.

Part Number

Configured Part Number is shown.

Part Number
MBSN-4X16-3W
MBSN-4X16-SG
MBSN-4X19-3W
MBSN-4X19-SG
MBSN-4X25-3W
MBSN-4X25-SG
MBSN-4X30-3W
MBSN-4X30-SG
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length L or l (mm) Material Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

16[Steel] Iron[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

16[Stainless Steel] Stainless Steel (SUS410)-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

19[Steel] Iron[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

19[Stainless Steel] Stainless Steel (SUS410)-

1,000 Pieces Per Package

1 Pack(s)Available

22 Days or more

25[Steel] Iron[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

22 Days or more

25[Stainless Steel] Stainless Steel (SUS410)-

800 Pieces Per Package

1 Pack(s)Available

22 Days or more

30[Steel] Iron[Trivalent Chromate] Trivalent White

800 Pieces Per Package

1 Pack(s)Available

22 Days or more

30[Stainless Steel] Stainless Steel (SUS410)-

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Flanged Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support