(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Medium Duty Rubber Wheel (SA) without Bearings

Medium Duty Rubber Wheel (SA) without Bearings
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Natural Rubber

Part Number

Configured Part Number is shown.

Part Number
SA-50
SA-65
SA-100
SA-130
SA-150
SA-180
SA-200
SA-230
SA-250
SA-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Outer Diameter D/Tire Outer Diameter A
(φ)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(φ)
Boss Width W/Boss Width C
(mm)
Max. Load/Allowable Load
(kg)
1 Piece(s)Available

8 Days or more

5025102930
1 Piece(s)Available

12 Days or more

6529103245
1 Piece(s)Available

8 Days or more

100351241130
1 Piece(s)Available

8 Days or more

130422051180
1 Piece(s)Available

8 Days or more

150452057200
1 Piece(s)Available

8 Days or more

180452057230
1 Piece(s)Available

8 Days or more

200452057260
1 Piece(s)Available

12 Days or more

230512563290
1 Piece(s)Available

12 Days or more

250512563320
1 Piece(s)Available

12 Days or more

300513070360

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Natural Rubber Shaft Bearing None

Additional Products in this Category

Tech Support