(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Flange
Part Number
Configured Part Number is shown.
NK3300/10K-SUS304-50A-300
Please ask MISUMI to check availability of this product.
Tube | 304 Stainless Steel | Type | Flexible Hoses | Braid | Presence |
---|---|---|---|---|---|
Connecting Part Material | 304 Stainless Steel | Connecting Part Type | Flange | Outside Diameter of with Blade(φ) | 56.4 |
I.D. d(φ) | 66 | Applicable Fluid | Steam / Water / Oil / Air / Chemicals/ Drug | Operating Temperature Range(℃) | -40::300 |
Max. Operating Pressure(MPa) | 1 | Minimum Bending Radius(mm) | 140 | Length(mm) | 300 |
Flange Type | Both Ends Loose Flange | Tube Type | For Fit Type | Blade | Single-ply |
Nominal diameter (bore diameter) | 50A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy