(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-2300PT Pipe End Vacuum Flexible Hose

NK-2300PT Pipe End Vacuum Flexible Hose

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Flexible Hoses
•Hose Material: 316L Stainless Steel
•Connecting Part Material: 316L Stainless Steel
•Operating Temperature Range (?): -196::300
•Max. Operating Pressure (mpa): 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK2300PT-SUS316L-1/2-1000
NK2300PT-SUS316L-1/2-1100
NK2300PT-SUS316L-1/2-1200
NK2300PT-SUS316L-1/2-1300
NK2300PT-SUS316L-1/2-1400
NK2300PT-SUS316L-1/2-1500
NK2300PT-SUS316L-1/2-1600
NK2300PT-SUS316L-1/2-1700
NK2300PT-SUS316L-1/2-1800
NK2300PT-SUS316L-1/2-1900
NK2300PT-SUS316L-1/2-2000
NK2300PT-SUS316L-1/2-300
NK2300PT-SUS316L-1/2-400
NK2300PT-SUS316L-1/2-500
NK2300PT-SUS316L-1/2-600
NK2300PT-SUS316L-1/2-700
NK2300PT-SUS316L-1/2-800
NK2300PT-SUS316L-1/2-900
NK2300PT-SUS316L-1/4-1000
NK2300PT-SUS316L-1/4-1100
NK2300PT-SUS316L-1/4-1200
NK2300PT-SUS316L-1/4-1300
NK2300PT-SUS316L-1/4-1400
NK2300PT-SUS316L-1/4-1500
NK2300PT-SUS316L-1/4-1600
NK2300PT-SUS316L-1/4-1700
NK2300PT-SUS316L-1/4-1800
NK2300PT-SUS316L-1/4-1900
NK2300PT-SUS316L-1/4-2000
NK2300PT-SUS316L-1/4-300
NK2300PT-SUS316L-1/4-400
NK2300PT-SUS316L-1/4-500
NK2300PT-SUS316L-1/4-600
NK2300PT-SUS316L-1/4-700
NK2300PT-SUS316L-1/4-800
NK2300PT-SUS316L-1/4-900
NK2300PT-SUS316L-1/8-1000
NK2300PT-SUS316L-1/8-1100
NK2300PT-SUS316L-1/8-1200
NK2300PT-SUS316L-1/8-1300
NK2300PT-SUS316L-1/8-1400
NK2300PT-SUS316L-1/8-1500
NK2300PT-SUS316L-1/8-1600
NK2300PT-SUS316L-1/8-1700
NK2300PT-SUS316L-1/8-1800
NK2300PT-SUS316L-1/8-1900
NK2300PT-SUS316L-1/8-2000
NK2300PT-SUS316L-1/8-300
NK2300PT-SUS316L-1/8-400
NK2300PT-SUS316L-1/8-500
NK2300PT-SUS316L-1/8-600
NK2300PT-SUS316L-1/8-700
NK2300PT-SUS316L-1/8-800
NK2300PT-SUS316L-1/8-900
NK2300PT-SUS316L-3/8-1000
NK2300PT-SUS316L-3/8-1100
NK2300PT-SUS316L-3/8-1200
NK2300PT-SUS316L-3/8-1300
NK2300PT-SUS316L-3/8-1400
NK2300PT-SUS316L-3/8-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(φ)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

12 Days or more

1012.540100016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540110016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540120016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540130016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540140016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540150016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540160016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540170016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540180016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540190016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.540200016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.54030016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

8 Days or more

1012.54040016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.54050016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.54060016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.54070016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.54080016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

1012.54090016.51/2B(φ12.7)2.80.15
1 Piece(s)Available

12 Days or more

105.53010008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53011008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53012008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53013008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53014008.51/2B(φ12.7)1.60.15
1 Piece(s)Available

12 Days or more

105.53015008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53016008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53017008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53018008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53019008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.53020008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

8 Days or more

105.5303008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

8 Days or more

105.5304008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.5305008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.5306008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

17 Days or more

105.5307008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.5308008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

105.5309008.51/4B(φ6.35)1.60.15
1 Piece(s)Available

12 Days or more

103.53010005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53011005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53012005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53013005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53014005.01/2B(φ12.7)1.20.10
1 Piece(s)Available

17 Days or more

103.53015005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53016005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53017005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53018005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53019005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.53020005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

8 Days or more

103.5303005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

8 Days or more

103.5304005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

18 Days or more

103.5305005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.5306005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.5307005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.5308005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

103.5309005.01/8B(φ3.18)1.20.10
1 Piece(s)Available

12 Days or more

101025100013.53/8B(φ9.52)2.50.15
1 Piece(s)Available

12 Days or more

101025110013.53/8B(φ9.52)2.50.15
1 Piece(s)Available

12 Days or more

101025120013.53/8B(φ9.52)2.50.15
1 Piece(s)Available

12 Days or more

101025130013.53/8B(φ9.52)2.50.15
1 Piece(s)Available

12 Days or more

101025140013.51/2B(φ12.7)2.50.15
1 Piece(s)Available

12 Days or more

101025150013.53/8B(φ9.52)2.50.15

Loading...

Basic Information

Tube 316L Stainless Steel Type Flexible Hoses Braid No
Connecting Part Material 316L Stainless Steel Connecting Part Type Pipe End Applicable Fluid Water / Gas / Air
Operating Temperature Range(℃) -196::300 Max. Operating Pressure(MPa) 0.3 Tube Type CLT

Additional Products in this Category

Tech Support