(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Rivets - Scrivet for Panel Mounting, Black, S17【160 Pieces Per Package】

Special Rivets - Scrivet for Panel Mounting, Black, S17
  • Volume Discount

Withdrawal requires strength and there is no wobble while in a mounted state.

Part Number

Configured Part Number is shown.

4890-BLACK

Part Number
4890-BLACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Nylon Material PA6 Mounting Object Shape φ6.0
Plate Thickness(mm) 3.3~6.0 Application For Panel Color Black
Sales Unit Box/package

Additional Products in this Category

Tech Support