(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Nut, Non-serrated【1-1,500 Pieces Per Package】

Flange Nut, Non-serrated
  • Volume Discount

•Shape: Flanged Nut
•Material: Stainless Steel
•Application/Function: General
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

フランジナット セレートなし:関連画像

Part Number
NSFN3
NSFN4
NSFN6
NSFN8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Pitch
(mm)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Box/package0.7

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Box/package1
1 Piece(s)Available

8 Days or more

108Low Quantity (can be purchased from one)1.25

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function General Surface Treatment (Details) No

Additional Products in this Category

Tech Support