(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shielded Nut, Small Flange SFSSF

Shielded Nut, Small Flange SFSSF
  • Volume Discount

•Shape: Shield Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

Part Number
SFS-315SF-3W
SFS-415SF-3W
SFS-425SF-3W
SFS-435SF-3W
SFS-515SF-3W
SFS-525SF-3W
SFS-535SF-3W
SFS-625SF-3W
SFS-640SF-3W
SFS-825SF-3W
SFS-840SF-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

1030.5~1.50.5
1 Piece(s)Available

8 Days or more

1040.5~1.50.7
1 Piece(s)Available

8 Days or more

1041.5~2.50.7
1 Piece(s)Available

8 Days or more

1042.5~3.50.7
1 Piece(s)Available

10 Days or more

1050.5~1.50.8
1 Piece(s)Available

8 Days or more

1051.5~2.50.8
1 Piece(s)Available

8 Days or more

1052.5~3.50.8
1 Piece(s)Available

8 Days or more

1060.5~2.51
1 Piece(s)Available

8 Days or more

1062.5~4.01
1 Piece(s)Available

8 Days or more

1081.0~2.51.25
1 Piece(s)Available

8 Days or more

1082.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support