(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

H.T. Press Nut, SG Nut【1-500 Pieces Per Package】

H.T. Press Nut, SG Nut
  • Volume Discount

•Shape: H.T. Press Nut
•Material: Iron
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

Part Number
HTPN-SG8-23-3W
HTPN-SG8-32-3W
HTPN-SG8-45-3W
HTPN-SG10-23-3W
HTPN-SG10-32-3W
HTPN-SG10-45-3W
HTPN-SG12-23-3W
HTPN-SG12-32-3W
HTPN-SG12-45-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Min. Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

108[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)2.31.25
1 Piece(s)Available

8 Days or more

108[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)3.21.25
1 Piece(s)Available

8 Days or more

108[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)4.51.25
1 Piece(s)Available

8 Days or more

1010[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)2.31.5
1 Piece(s)Available

8 Days or more

1010[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)3.21.5
1 Piece(s)Available

8 Days or more

1010[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)4.51.5
1 Piece(s)Available

8 Days or more

1012[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)2.31.75

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012Box/package3.21.75
1 Piece(s)Available

8 Days or more

1012[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)4.51.75

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support