(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-clinching Spacer (Blind Type)【1-1,000 Pieces Per Package】

Self-clinching Spacer (Blind Type)
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

Part Number
TBDF-M2-10-3W
TBDF-M2-16-3W
TBDF-M2.5-8-3W
TBDF-M3-5-3W
TBDF-M3-6-3W
TBDF-M3-8-3W
TBDF-M3-10-3W
TBDF-M3-12-3W
TBDF-M3-14-3W
TBDF-M3-16-3W
TBDF-M3-20-3W
TBDF-M4-6-3W
TBDF-M4-8-3W
TBDF-M4-10-3W
TBDF-M4-12-3W
TBDF-M4-14-3W
TBDF-M4-16-3W
TBDF-M5-10-3W
TBDF-M5-16-3W
TBDF-M5-20-3W
TBDFS-M2-6-SUS
TBDFS-M2.5-6-SUS
TBDFS-M2.5-10-SUS
TBDFS-M3-6-SUS
TBDFS-M3-8-SUS
TBDFS-M3-10-SUS
TBDFS-M3-12-SUS
TBDFS-M3-14-SUS
TBDFS-M3-16-SUS
TBDFS-M3-18-SUS
TBDFS-M4-10-SUS
TBDFS-M4-12-SUS
TBDFS-M4-14-SUS
TBDFS-M4-18-SUS
TBDFS-M4-20-SUS
TBDFS-M5-12-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Full Length L
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateTrivalent White100.4

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateTrivalent White160.4

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5IronTrivalent ChromateTrivalent White80.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White50.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White60.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White80.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White100.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White120.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White140.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White160.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White200.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateTrivalent White60.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateTrivalent White80.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateTrivalent White100.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateTrivalent White120.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateTrivalent White140.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateTrivalent White160.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateTrivalent White100.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateTrivalent White160.8

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

105IronTrivalent ChromateTrivalent White200.8

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

102Stainless SteelNoNo60.4
1 Piece(s)Available

8 Days or more

102.5Stainless SteelNoNo60.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5Stainless SteelNoNo100.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo60.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo80.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo100.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo120.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo140.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo160.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoNo180.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoNo100.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoNo120.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoNo140.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoNo180.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoNo200.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Stainless SteelNoNo120.8

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package

Additional Products in this Category

Tech Support