(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-clinching Spacer (Through Type)【1-1,000 Pieces Per Package】

Self-clinching Spacer (Through Type)
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
TDF-4.2-M3-3-3W
TDF-4.2-M3-4-3W
TDF-4.2-M3-6-3W
TDF-4.2-M3-8-3W
TDF-4.2-M3-10-3W
TDF-4.2-M3-12-3W
TDF-M2-3-3W
TDF-M2-4-3W
TDF-M2-6-3W
TDF-M2-8-3W
TDF-M2-12-3W
TDF-M2.5-4-3W
TDF-M2.5-6-3W
TDF-M3-3-3W
TDF-M3-4-3W
TDF-M3-6-3W
TDF-M3-8-3W
TDF-M3-10-3W
TDF-M3-12-3W
TDF-M3-14-3W
TDF-M3-16-3W
TDF-M4-4-3W
TDF-M4-6-3W
TDF-M4-8-3W
TDF-M4-10-3W
TDF-M4-12-3W
TDF-M5-4-3W
TDF-M5-8-3W
TDF-M5-10-3W
TDF-M5-14-3W
TDFS-M2-4-SUS
TDFS-M2-6-SUS
TDFS-M2-8-SUS
TDFS-M2-10-SUS
TDFS-M2-12-SUS
TDFS-M2.5-6-SUS
TDFS-M2.5-8-SUS
TDFS-M2.5-10-SUS
TDFS-M2.5-12-SUS
TDFS-M2.6-6-SUS
TDFS-M3-3-SUS
TDFS-M3-4-SUS
TDFS-M3-6-SUS
TDFS-M3-8-SUS
TDFS-M3-10-SUS
TDFS-M3-12-SUS
TDFS-M4-3-SUS
TDFS-M4-4-SUS
TDFS-M4-6-SUS
TDFS-M4-8-SUS
TDFS-M4-12-SUS
TDFS-M5-16-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Full Length L
(mm)
Pitch
(mm)
D Dimension
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White30.54.18
1 Piece(s)Available

8 Days or more

103IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White40.54.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White60.54.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White80.54.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White100.54.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White120.54.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateBox/packageTrivalent White30.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateBox/packageTrivalent White40.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateBox/packageTrivalent White60.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateBox/packageTrivalent White80.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateBox/packageTrivalent White120.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5IronTrivalent ChromateBox/packageTrivalent White40.454.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5IronTrivalent ChromateBox/packageTrivalent White60.454.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White30.5-
1 Piece(s)Available

8 Days or more

103IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White40.5-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White60.5-
1 Piece(s)Available

8 Days or more

103IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White80.5-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White100.5-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White120.5-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White140.5-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White160.5-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White40.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White60.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White80.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White100.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White120.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White40.87.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White80.87.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White100.87.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White140.87.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102Stainless SteelNoBox/packageNo40.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102Stainless SteelNoBox/packageNo60.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102Stainless SteelNoBox/packageNo80.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102Stainless SteelNoBox/packageNo100.44.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102Stainless SteelNoBox/packageNo120.44.18
1 Piece(s)Available

8 Days or more

102.5Stainless SteelNoLow Quantity (can be purchased from one)No60.454.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5Stainless SteelNoBox/packageNo80.454.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5Stainless SteelNoBox/packageNo100.454.18
1 Piece(s)Available

8 Days or more

102.5Stainless SteelNoLow Quantity (can be purchased from one)No120.454.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.6Stainless SteelNoBox/packageNo60.454.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo30.56.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo40.56.18
1 Piece(s)Available

8 Days or more

103Stainless SteelNoLow Quantity (can be purchased from one)No60.56.18
1 Piece(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo80.56.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo100.56.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo120.56.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo30.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo40.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo60.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo80.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo120.77.18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Stainless SteelNoBox/packageNo160.87.18
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Full Length L
(mm)
Pitch
(mm)
D Dimension
(mm)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped

Additional Products in this Category

Tech Support