(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clinching Spacer, Through Type (Thin Shaft) FK4.2/FKS4.2【1,000 Pieces Per Package】

Clinching Spacer, Through Type (Thin Shaft) FK4.2/FKS4.2
  • Volume Discount

A spacer that can be completely fixated on materials. Easily to press fit and has high torque. Can achieve a high torque of 2.9N/m on treated steel plates.

Part Number

Configured Part Number is shown.

Part Number
FKS4.2-M3-3
FKS4.2-M310
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Material Stainless Steel Surface Treatment No
Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package
Surface Treatment (Details) No Pitch(mm) 0.5

Additional Products in this Category

Tech Support