(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clinching Floating Nut SR/SRS【1-1,200 Pieces Per Package】

Clinching Floating Nut SR/SRS
  • Volume Discount

A nut that can eliminate displacement at the time of assembly. A beneficial product that can be designed to be compact.

Part Number

Configured Part Number is shown.

Part Number
SR-M3-2
SRS-M3-1
SRS-M3-2
SRS-M4-1
SRS-M4-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Min. Thickness
(mm)
Pitch
(mm)

1,200 Pieces Per Package

1 Pack(s)Available

15 Days or more

103Iron1.40.5

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless Steel1.00.5

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

103Stainless Steel1.40.5
1 Piece(s)Available

8 Days or more

104Stainless Steel1.00.7

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

104Stainless Steel1.40.7

Loading...

  1. 1

Basic Information

Surface Treatment No Thread ridge type Metric coarse Application / function Crimped
Surface Treatment (Details) No

Additional Products in this Category

Tech Support