(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 4, Flanged【1-1,000 Pieces Per Package】

Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 4, Flanged
  • Volume Discount

Offers the strongest tension and other strengths over other inserts.

Part Number

Configured Part Number is shown.

Part Number
FU-43001
FU-44001
FU-45001
FU-46001
FU-48001
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Length L 
(mm)
Outer Diameter D
1 Piece(s)Available

Same day

Stock

1032D6.35.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1042D97
1 Piece(s)Available

8 Days or more

1052D10.68

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1062D149.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1081.5D1412

Loading...

  1. 1

Basic Information

Category Standard Application General Resin Material Brass
Screw Type Metric (coarse) Thread Notch No Shape Press Fitting
Operating Environment Manufacturing Equipment

Additional Products in this Category

Tech Support