(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ball Rollers - Plunger Press-Fit, Threaded.

Ball Rollers - Plunger Press-Fit, Threaded.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Rollers - Plunger Press-Fit, Threaded.
  • Ball Rollers - Plunger Press-Fit, Threaded.
  • Volume Discount

•Type: Spring-Loaded
•Body Material: 304 Stainless Steel
•Load Capacity Range (n): 20.1~50.0
•BR With Dedicated Wrench: Provided

  • inCAD Components
Plunger Ball Rollers - Press Fit:Related Image
・Materials
Type[ M ]Material
①Main Body②Spacer③Ball④Casing⑤Spring⑥Retaining Ring
BCHP
BCHPT
304 Stainless Steel304 Stainless Steel440C Stainless Steel (HRC55~)304 Stainless Steel631 Stainless Steel304 Stainless Steel

Specifications

Part Number
BCHP18
Part NumberDLL1dLoad (N)
TypeD1min.max.
BCHP1416141.55.561.52330
1820172.58.7322438
222421.53.510.322455

Part NumberM (Fine)DD1LL1L2adPLoad (N)
TypeNominalmin.max.
BCHPT1616x1.51913.5141.5925.5615.41.52330
2020x1.52416.5172.51028.7318.522438
2424x1.52820.521.53.5122.510.32242455
kgf=Nx0.101972

Alterations

Plunger Ball Rollers - Press Fit:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCHP14
BCHP18
BCHP22
BCHPT16
BCHPT16-BR
BCHPT20
BCHPT20-BR
BCHPT24
BCHPT24-BR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Shaft diameter D1
(φ)
Nominal of Thread M
(mm)
BR (with Dedicated Wrench)
1 Piece(s)Available

Same day

Stock

10[Cylindrical] Press-Fit Type23165.5614--
1 Piece(s)Available

Same day

Stock

10[Cylindrical] Press-Fit Type24208.7318--
1 Piece(s)Available

Same day

Stock

10[Cylindrical] Press-Fit Type242410.3222--
1 Piece(s)Available

8 Days or more

10[Cylindrical] Threaded Type23195.56-16-
1 Piece(s)Available

8 Days or more

-[Cylindrical] Threaded Type23195.56-16Provided
1 Piece(s)Available

8 Days or more

10[Cylindrical] Threaded Type24248.73-20-
1 Piece(s)Available

Same day

Stock

-[Cylindrical] Threaded Type24248.73-20Provided
1 Piece(s)Available

8 Days or more

10[Cylindrical] Threaded Type242810.32-24-
1 Piece(s)Available

8 Days or more

-[Cylindrical] Threaded Type242810.32-24Provided

Loading...

  1. 1

Example

Plunger Ball Rollers - Press Fit:Related Image
 

Basic Information

Type With Spring Body Material 304 Stainless Steel Load Capacity Range(N) 20.1~50.0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.