(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 120 Chain

Roller Chain Sprockets - B-Type, 120 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 120B (1-1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK120B10
NK120B12
NK120B13
NK120B14
NK120B15
NK120B16
NK120B17
NK120B18
NK120B19
NK120B20
NK120B21
NK120B22
NK120B23
NK120B24
NK120B25
NK120B26
NK120B28
NK120B30
NK120B32
NK120B33
NK120B34
NK120B35
NK120B36
NK120B38
NK120B40
NK120B42
NK120B45
NK120B48
NK120B50
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

23105124
1 Piece(s)Available

8 Days or more

25126626
1 Piece(s)Available

8 Days or more

25136626
1 Piece(s)Available

8 Days or more

25147526
1 Piece(s)Available

12 Days or more

25158026
1 Piece(s)Available

8 Days or more

25168026
1 Piece(s)Available

8 Days or more

25178026
1 Piece(s)Available

11 Days or more

25188026
1 Piece(s)Available

8 Days or more

25198026
1 Piece(s)Available

13 Days or more

25208926
1 Piece(s)Available

10 Days or more

25218926
1 Piece(s)Available

10 Days or more

26228927
1 Piece(s)Available

10 Days or more

26238927
1 Piece(s)Available

10 Days or more

26248927
1 Piece(s)Available

10 Days or more

26258927
1 Piece(s)Available

10 Days or more

26268927
1 Piece(s)Available

10 Days or more

26289527
1 Piece(s)Available

10 Days or more

26309527
1 Piece(s)Available

10 Days or more

30329531
1 Piece(s)Available

10 Days or more

30339531
1 Piece(s)Available

10 Days or more

30349531
1 Piece(s)Available

10 Days or more

30359531
1 Piece(s)Available

10 Days or more

30369531
1 Piece(s)Available

10 Days or more

30389531
1 Piece(s)Available

10 Days or more

304010331
1 Piece(s)Available

10 Days or more

304210331
1 Piece(s)Available

10 Days or more

304510331
1 Piece(s)Available

10 Days or more

304810331
1 Piece(s)Available

10 Days or more

305010331

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 120 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes

Additional Products in this Category

Tech Support