(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 100 Chain

Roller Chain Sprockets - B-Type, 100 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 100B (1-1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

Part Number
NK100B9
NK100B10
NK100B11
NK100B12
NK100B13
NK100B14
NK100B15
NK100B16
NK100B18
NK100B19
NK100B20
NK100B21
NK100B22
NK100B23
NK100B24
NK100B25
NK100B26
NK100B27
NK100B28
NK100B29
NK100B30
NK100B32
NK100B33
NK100B34
NK100B35
NK100B36
NK100B37
NK100B38
NK100B39
NK100B40
NK100B41
NK100B42
NK100B45
NK100B47
NK100B48
NK100B50
NK100B54
NK100B55
NK100B60
NK100B65
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

10 Days or more

2094021
1 Piece(s)Available

8 Days or more

20104521
1 Piece(s)Available

8 Days or more

20115121
1 Piece(s)Available

11 Days or more

20125721
1 Piece(s)Available

8 Days or more

20136321
1 Piece(s)Available

8 Days or more

20146621
1 Piece(s)Available

8 Days or more

20156621
1 Piece(s)Available

8 Days or more

20166621
1 Piece(s)Available

13 Days or more

20187521
1 Piece(s)Available

13 Days or more

20197521
1 Piece(s)Available

8 Days or more

20207521
1 Piece(s)Available

8 Days or more

20217521
1 Piece(s)Available

8 Days or more

26228027
1 Piece(s)Available

10 Days or more

26238027
1 Piece(s)Available

11 Days or more

26248027
1 Piece(s)Available

10 Days or more

26258027
1 Piece(s)Available

8 Days or more

26268027
1 Piece(s)Available

10 Days or more

26278027
1 Piece(s)Available

10 Days or more

26288027
1 Piece(s)Available

10 Days or more

26298027
1 Piece(s)Available

13 Days or more

26308027
1 Piece(s)Available

10 Days or more

26328027
1 Piece(s)Available

10 Days or more

26338027
1 Piece(s)Available

10 Days or more

26348027
1 Piece(s)Available

10 Days or more

26358927
1 Piece(s)Available

10 Days or more

26368927
1 Piece(s)Available

10 Days or more

26378927
1 Piece(s)Available

10 Days or more

26388927
1 Piece(s)Available

10 Days or more

26398927
1 Piece(s)Available

10 Days or more

26408927
1 Piece(s)Available

8 Days or more

26418927
1 Piece(s)Available

10 Days or more

26428927
1 Piece(s)Available

10 Days or more

26458927
1 Piece(s)Available

10 Days or more

26478927
1 Piece(s)Available

10 Days or more

26488927
1 Piece(s)Available

10 Days or more

26508927
1 Piece(s)Available

10 Days or more

265410327
1 Piece(s)Available

10 Days or more

265510327
1 Piece(s)Available

10 Days or more

266010327
1 Piece(s)Available

10 Days or more

266510327
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 100 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes

Additional Products in this Category

Tech Support