(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Polyacetal / Joint.
· Screw element is made of brass.
Part Number
Configured Part Number is shown.
POM/AJ-M3-L10
Basic Shape | Spacer Nuts | Material | POM Resin (Polyoxymethylene) |
---|---|---|---|
Surface Treatment (Details) | No | Pitch | 0.5 |
L | 10 | Sales Unit | Low Quantity Available beginning with 1 pc. |
Nominal of Thread (M) | 3 | RoHS | 10 |
Basic Shape | Spacer Nuts | Material | POM Resin (Polyoxymethylene) | Surface Treatment (Details) | No |
---|---|---|---|---|---|
Pitch | 0.5 | L | 10 | Sales Unit | Low Quantity Available beginning with 1 pc. |
Nominal of Thread (M) | 3 |
Please check the type/dimensions/specifications of the part POM/AJ-M3-L10 in the Accessories - Plastic Joint for Spacer Nuts, White series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy