(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Gray Cover Cap for Hex Head Nuts, Washer Compatible

Accessories - Gray Cover Cap for Hex Head Nuts, Washer Compatible
  • Volume Discount

Cap which protects from bolt tip to nut. The nut part fits snugly due to the hexagonal shape.

Part Number

Configured Part Number is shown.

Part Number
CVNTZTGR-PL-M6
CVNTZTGR-PL-M8
CVNTZTGR-PL-M10
CVNTZTGR-PL-M12
CVNTZTGR-PL-M16
CVNTZTGR-PL-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M) Height
(mm)
1 Piece(s)Available

8 Days or more

6621
1 Piece(s)Available

8 Days or more

8830
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

121237
1 Piece(s)Available

8 Days or more

161650
1 Piece(s)Available

8 Days or more

202055

Loading...

  1. 1

Basic Information

Material Soft Vinyl Chloride Surface Treatment Gray Paint Color Gray
Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support