(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Accessories - Cover Cap for Hex Socket Cap Screws, Black/White
MISUMI
For complete product overview and details on Accessories - Cover Cap for Hex Socket Cap Screws, Black/White see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Accessories - Flange Bracket, Round/Square/Compact
MISUMI
[Features]·A bracket type screw holder. [Material]·SUS304, SS400.
Days to Ship: | 8 Days or more |
---|
Accessories - Flat Pan Head Screw, Torx Drive, White【1-500 Pieces Per Package】
Sunco
[Materials] Polyethylene
[Surface treatment] White Paint
[Color] White
[Nominal Thread (M)] 10 15 20 25 30 40
[Shape] Disc
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Accessories - Cover Cap for Socket Head Cap Screws, SCC【1-20 Pieces Per Package】
NBK
Protects the hexagonal socket of hexagonal socket head bolts from clogging.
Days to Ship: | Same day or more |
---|
Show Stock Products
Accessories - Cover Cap for Hex Head Screws, SCH【1-20 Pieces Per Package】
NBK
Protects the head of hexagon head bolts and hexagon nuts from dust and debris.
Days to Ship: | 8 Days or more |
---|
Accessories - Panel Fastener, Universal Drive Type【1-250 Pieces Per Package】
PEM
One touch installation/removal type or hybrid type joined with plastic.
Days to Ship: | 8 Days or more |
---|
Accessories - Loosening Prevention Clamping Spring, Stainless Steel
KHI
Clamping force of the spring acting all around the screw prevents loosening.
Days to Ship: | 8 Days or more |
---|
Accessories - Hole Plug, Nylon 6【1-100 Pieces Per Package】
Nifco
These plugs can be used for holes in metal sheets.
Days to Ship: | 8 Days or more |
---|
Accessories - Niflatch Clip for Panels, Type 3【1-100 Pieces Per Package】
Nifco
Extremely simple to remove. No wobble while in a mounted state. Optimal for fixing on a panel that will be removed repeatedly. * Grommet is sold separately.
Days to Ship: | 8 Days or more |
---|
Accessories - Cover Cap for Hex Head Bolts, Black
Sunco
Cap protecting the hexagon part of the bolt.
Days to Ship: | 8 Days or more |
---|
Accessories - Self-Drilling Screw Tip Cover
Sunco
[Materials] Soft Polyvinyl Chloride
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Nominal Thread (M)] 3.5 4 5 6
[Color] Brown, White, Blue, Black
Days to Ship: | 8 Days or more |
---|
Accessories - Cover Cap for Counterbored Holes, Black/White/Transparent
MISUMI
It covers counterbore holes to prevent clogging with dust. Excellent hydrolysis resistance
Days to Ship: | Same day or more |
---|
Show Stock Products
Accessories - Selcrest Fastener, SK30 Type【1-100 Pieces Per Package】
Sel Japan
Offers an independent floating function in addition to traditional functions for one side mobility of 0.5 mm. Can be press fit without any difficult—even if the target base material is stainless steel.
Days to Ship: | 8 Days or more |
---|
Accessories - Selcrest Fastener, Stainless Steel【1-100 Pieces Per Package】
Sel Japan
An innovative clinching product which features a special screw and prevents minor problems during use due to its retaining mechanism and internal spring.
Days to Ship: | 8 Days or more |
---|
Accessories - Selcrest Fastener, KF Type【1-100 Pieces Per Package】
Sel Japan
An innovative clinching product which features a special screw and prevents minor problems during use due to its retaining mechanism and internal spring.
Days to Ship: | 8 Days or more |
---|
Accessories - Plastic Joint for Spacer Nuts, Black
Nippon Chemical Screw
[Basic shape] Spacer Nuts
[Materials] RENY
[Surface treatment](Details) none
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Pitch] 0.5 0.7
[L] 8 10 15 20
[Nominal Thread (M)] 3 4
Days to Ship: | 8 Days or more |
---|
Accessories - Plastic Joint for Spacer Nuts, White
Nippon Chemical Screw
[Features]
· Polyacetal / Joint.
· Screw element is made of brass.
Days to Ship: | 9 Days or more |
---|
Accessories - PEEK Cable Tie, C Type
Nippon Chemical Screw
[Features]
•Chemical and heat resistances vary with conditions of use. Be sure to test the product before use under expected application conditions.
•Slight color variations possible between lots and due to other factors
•Stock size, shape, and manufacturer may be changed without notice
Days to Ship: | 9 Days or more |
---|
Accessories - PC Bolt Cap, T Type
Nippon Chemical Screw
[Features]
· Includes both plastic screws and metal screws.
· Hex bolt cap and lid included as a set.
· Screws sold separately.
Days to Ship: | 8 Days or more |
---|
Accessories - Panel Fastener, Stainless Steel, Flash Head Type
PEM
Small-diameter Phillips drive head enables to stow inside the retainer when a panel is closed.
Days to Ship: | 8 Days or more |
---|
Accessories - Panel Fastener, Iron, Space Saving Type
PEM
This small and low-height space-saving type of fastener can be used with both slot-head and cross-head screwdrivers.
Days to Ship: | 8 Days or more |
---|
Accessories - Canoe Clip, Hollow Type, Black
Nifco
[Application] For Panels
[Color] Black
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Materials] PA6 POM
[Mating part shape] φ3.5 φ4.0 φ5.0 φ5.5 φ6.0
[Plate thickness (mm)] 2.0 2.6-3.6 3.05-3.3 3.5-4.0 3.7 5.0
Days to Ship: | Same day or more |
---|
Show Stock Products
Accessories - Canoe Clip, Standard Type, Black
Nifco
[Materials] PA6
[Application] For Panels
[Mating part shape] φ3.0-3.6 φ3.2-3.6 φ4.0 φ5.0 φ6.0
[Plate thickness (mm)] 1.0-2.5 1.5-1.8 1.6-2.6 2.5-5.0 3.0-5.0 5.0
[Color] (White, Black)
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | Same day or more |
---|
Show Stock Products
Accessories - Quarter-Turn Panel Fastener, Black
Nifco
Large overlap allowance on rear side of panel for high strength performance.
Days to Ship: | 8 Days or more |
---|
Accessories - Cable Clamp, Nylon 6【1-100 Pieces Per Package】
Nifco
Simple tying, can be reused.
For complete product overview and details on Accessories - Cable Clamp, Nylon 6 see the sections below:
Days to Ship: | 8 Days or more |
---|
Accessories - Brush Clip for Panels【1-100 Pieces Per Package】
Nifco
This product can be used repeatedly and is compatible with many different plate thicknesses.
Days to Ship: | 8 Days or more |
---|
Accessories - Bolt Cap, Cap/Hinge Types【1-500 Pieces Per Package】
Nifco
[Application] For automobiles
[Sales unit] Box/package
[Materials] PP, TPE
[Type] Cap
[Type] Hinge
[Type]- -
[Color] Black, gray
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Accessories - Sealing Bolt, C-1207
Takigen
Can firmly tighten doors.
[Features]
· As the cabinet doors are tightened using wing nuts, it can form a complete seal.
Days to Ship: | 8 Days or more |
---|
Accessories - Fastener, C-61-3
Takigen
•Material: Free-Cutting Brass Bar
•Surface Finish: Nickel plating
•Product Code: 20301
Days to Ship: | 8 Days or more |
---|
Accessories - White Cover Cap for Pan Head Screws
QP Fastening Works
Head cap for self-drilling screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - Cream White Cover Cap for Pan Head Screws
QP Fastening Works
Head cap for self-drilling screws that offers corrosion resistance and color matching.
Days to Ship: | 8 Days or more |
---|
Accessories - Beige Cover Cap for Pan Head Screws
QP Fastening Works
Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - Gray Cover Cap for Pan Head Screws
QP Fastening Works
Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - Dark Brown Cover Cap for Pan Head Screws
QP Fastening Works
Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - White Cover Cap for Hex Head Screws
QP Fastening Works
Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - Pale White Cover Cap for Hex Head Screws
QP Fastening Works
Head cap for self-drilling screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - Cream White Cover Cap for Hex Head Screws
QP Fastening Works
Head cap for self-drilling screws that offers corrosion resistance and color matching.
Days to Ship: | 8 Days or more |
---|
Accessories - Beige Cover Cap for Hex Head Screws
QP Fastening Works
A head cap for self-drilling screws used for corrosion resistance and color matching.
Days to Ship: | 8 Days or more |
---|
Accessories - Gray Cover Cap for Hex Head Screws
QP Fastening Works
Head cap for self-drilling screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 9 Days or more |
---|
Accessories - Brown Cover Cap for Hex Head Screws【1-400 Pieces Per Package】
QP Fastening Works
Head cap for self-drilling screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 9 Days or more |
---|
Accessories - Blue Cover Cap for Hex Head Screws【1-500 Pieces Per Package】
QP Fastening Works
Head cap for self-drilling screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - Black Cover Cap for Hex Head Screws
QP Fastening Works
Head cap for self-drilling screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Days to Ship: | 8 Days or more |
---|
Accessories - Round Tip Protective Cover, Black/Gray【1-300 Pieces Per Package】
Sunco
Cap for finishing and protection.
Days to Ship: | 8 Days or more |
---|
Accessories - Gray Cover Cap for Hex Head Nuts
Sunco
Cap protecting from bolt tip to nut. The nut part fits snugly due to the hexagonal shape.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Compatible Nominal Thread Size (M) |
Compatible Nominal Thread Size (Inch) |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | Sunco | NBK | NBK | PEM | KHI | Nifco | Nifco | Sunco | Sunco | MISUMI | Sel Japan | Sel Japan | Sel Japan | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | PEM | PEM | Nifco | Nifco | Nifco | Nifco | Nifco | Nifco | Takigen | Takigen | Takigen | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | QP Fastening Works | Sunco | Sunco |
Product Series | Accessories - Cover Cap for Hex Socket Cap Screws, Black/White | Accessories - Flat Pan Head Screw, Torx Drive, White【1-500 Pieces Per Package】 | Accessories - Cover Cap for Socket Head Cap Screws, SCC【1-20 Pieces Per Package】 | Accessories - Cover Cap for Hex Head Screws, SCH【1-20 Pieces Per Package】 | Accessories - Panel Fastener, Universal Drive Type【1-250 Pieces Per Package】 | Accessories - Loosening Prevention Clamping Spring, Stainless Steel | Accessories - Niflatch Clip for Panels, Type 3【1-100 Pieces Per Package】 | Accessories - Cover Cap for Counterbored Holes, Black/White/Transparent | Accessories - Selcrest Fastener, SK30 Type【1-100 Pieces Per Package】 | Accessories - Selcrest Fastener, Stainless Steel【1-100 Pieces Per Package】 | Accessories - Selcrest Fastener, KF Type【1-100 Pieces Per Package】 | Accessories - Panel Fastener, Stainless Steel, Flash Head Type | Accessories - Cable Clamp, Nylon 6【1-100 Pieces Per Package】 | Accessories - Brush Clip for Panels【1-100 Pieces Per Package】 | Accessories - Bolt Cap, Cap/Hinge Types【1-500 Pieces Per Package】 | Accessories - Brown Cover Cap for Hex Head Screws【1-400 Pieces Per Package】 | Accessories - Blue Cover Cap for Hex Head Screws【1-500 Pieces Per Package】 | Accessories - Round Tip Protective Cover, Black/Gray【1-300 Pieces Per Package】 | |||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Compatible Nominal Thread Size (M) | 3 ~ 12 | 6 ~ 20 | 15 ~ 40 | 5 ~ 20 | 5 ~ 16 | 3 ~ 6 | 6 ~ 16 | 3 ~ 10 | 7.6 | 6 ~ 20 | 4 | 3 ~ 12 | 3 ~ 4 | 3 ~ 5 | 3 ~ 4 | - | - | - | 4 ~ 5 | 4 | 3 ~ 4 | 3.5 ~ 6 | 3.5 ~ 6 | 10 | 14 ~ 30 | 4.3 ~ 10 | 4 ~ 8 | 6 ~ 10 | 6 ~ 10 | 6 | 4 ~ 5 | 4 | 4 | 4 ~ 5 | 4 | 5 ~ 6 | 6 | 5 ~ 6 | 5 ~ 6 | 5 | 5 ~ 6 | 5 ~ 6 | 5 | 5 ~ 18 | 6 ~ 20 |
Compatible Nominal Thread Size (Inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy