(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Urethane or synthetic rubber with rolled steel swivel plate, integrated brake, K-630JS series (With antistatic properties).

Casters - Urethane or synthetic rubber with rolled steel swivel plate, integrated brake, K-630JS series (With antistatic properties).
  • Volume Discount

•Stopper: With Rotation Stopper
•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Load Category: Medium Load
•Caster Type: Plate Type Swivel
•Property: Antistatic

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-630JS-75-R
K-630JS-75-UR
K-630JS-100-R
K-630JS-100-UR
K-630JS-150-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Product CD
1 Piece(s)Available

8 Days or more

35.01~80.0080100Synthetic RubberAntistaticRound hole6363818175328210031724
1 Piece(s)Available

8 Days or more

80.01~140.00120100[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / AntistaticRound hole6363818175328910031736
1 Piece(s)Available

52 Days or more

80.01~140.00120144Synthetic RubberAntistaticSlotted Holes70(73)70(73)95951003210114431725
1 Piece(s)Available

16 Days or more

140.01~220.00170144[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / AntistaticSlotted Holes70(73)70(73)95951003211514431737
1 Piece(s)Available

8 Days or more

220.01~320.00300198[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / AntistaticSlotted Holes87(93)87(93)1201201504213019831739

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Properties Static electricity prevention
Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC) Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Additional Products in this Category

Tech Support