(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Extra Heavy Gray Nylon Wheel

Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Extra Heavy Gray Nylon Wheel

Rig:

Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉


Part Number
BEHS-SPOG 201K-14
BEHS-SPOG 201K-14-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Load Capacity
1 Piece(s)

9 Days

240568 kg
1 Piece(s)

9 Days

257350 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Dia. D(φ) 200 Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction
Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 11.1 Bearing Type Precision Ball
Offset Swivel Caster No Tread and Tyre hardness 70 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support