(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
pressed steel, zinc-plated, blue-passivated, Cr6-free
double ball bearing in the swivel head
swivel head seal
minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process.
Part Number
Configured Part Number is shown.
LE-VE 100R-FI
Caster Type | Plate Type Swivel | Wheel Material | Steel | Wheel Dia. D(φ) | 100 |
---|---|---|---|---|---|
Wheel Width B(mm) | 30 | Load Category | Medium Load | Bearing Type | Roller Bearing |
Load Capacity | 175 kg | Tread and Tyre hardness | 80 Shore A | Max and Min Temperature Resistance | -25 C to 80 C |
Please check the type/dimensions/specifications of the part LE-VE 100R-FI in the Medium Duty Top Plate Casters - Swivel, With brake system 'stop-fix', wheel, pressed steel rim series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy