(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Resin
•Nominal Of Thread M: 8
•Bottom Side A (mm): φ25
•Upper Side Dimension B (mm): φ17
•Height Dimension C (mm): 22
Nominal of Thread (M) | 8 | Material | Resin | Bottom Side A(mm) | φ25 |
---|---|---|---|---|---|
Upper Side B(mm) | φ17 | Height C(mm) | 22 | Width D(mm) | 41 |
Shoulder Height E(mm) | 7.9 | Thickness of Projected Portion F(mm) | 6 | Pitch(mm) | 1.25 |
Please check the type/dimensions/specifications of the part UHN-M8 in the Underhole Nut, Plastic Nut series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy