(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PEEK (Polyetheretherketone)/Spacer Nut

PEEK (Polyetheretherketone)/Spacer Nut
  • Volume Discount

•Shape: Hex nut (height)
•Material: PEEK
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/SN-M3-L10
PEEK/SN-M3-L12
PEEK/SN-M3-L15
PEEK/SN-M3-L20
PEEK/SN-M5-L40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B L
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

1036100.5
1 Piece(s)Available

11 Days or more

1036120.5
1 Piece(s)Available

8 Days or more

1036150.5
1 Piece(s)Available

8 Days or more

1036200.5
1 Piece(s)Available

8 Days or more

1058400.8

Loading...

  1. 1

Basic Information

Basic Shape Hex nut (height) Material PEEK Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support