(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXH6100 (Both Directions Inner Tube Rotation Flange-Mounted Type)

Pressure Rotary Joint Pearl Rotary Joint RXH6100 (Both Directions Inner Tube Rotation Flange-Mounted Type)
  • Volume Discount

RXH6100 (Dual, flanged type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXH6115
RXH6120
RXH6125
RXH6132
RXH6140
RXH6150
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Nominal dimension
1 Piece(s)Available

14 Days or more

2.2535003/8B(10A)1/2B(15A)15A
1 Piece(s)Available

14 Days or more

2.2535003/8B(10A)1/2B(15A)20A
1 Piece(s)Available

14 Days or more

2.2535001/2B(15A)3/4B(20A)25A
1 Piece(s)Available

14 Days or more

1.6720003/4B(20A)1B(25A)32A
1 Piece(s)Available

14 Days or more

1.6720003/4B(20A)1B(25A)40A
1 Piece(s)Available

14 Days or more

1.187501B(25A)1 1/2B(40A)50A

Loading...

  1. 1

Basic Information

Types Duplex Inner Tube Rotary Type Applicable Fluids Water / Oil Max. Operating Temperature(℃) 150
Types of connection Screw and Flange Mounting Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc

Additional Products in this Category

Tech Support