(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXH5000 (Both Directions Inner Tube Rotation Screw-in Type) (Part Numbers)

Pressure Rotary Joint Pearl Rotary Joint RXH5000 (Both Directions Inner Tube Rotation Screw-in Type)
  • Volume Discount

RXH5000 (Dual, screwed type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXH5015LH
RXH5015RH
RXH5020LH
RXH5020RH
RXH5025LH
RXH5025RH
RXH5032LH
RXH5032RH
RXH5040LH
RXH5040RH
RXH5115LH
RXH5115RH
RXH5120LH
RXH5120RH
RXH5125LH
RXH5125RH
RXH5132LH
RXH5132RH
RXH5140LH
RXH5140RH
RXH5215LH
RXH5215RH
RXH5220LH
RXH5220RH
RXH5225LH
RXH5225RH
RXH5232LH
RXH5232RH
RXH5240LH
RXH5240RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Type of Connection Thread for Rotor Side (Composite) Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Nominal dimension
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500R1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500R1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500G1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500G1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500M1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500M1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)RH (Right Screw)40A

Loading...

  1. 1

Basic Information

Types Duplex Inner Tube Rotary Type Applicable Fluids Water / Oil Max. Operating Temperature(℃) 150
Types of connection Screw Mounting Type Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc

Additional Products in this Category

Tech Support