(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint NC (Both Directions Inner Tube Fixed Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint NC (Both Directions Inner Tube Fixed Screw-in Type)
  • Volume Discount

NC (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
NC15A-6ALH
NC15A-6ARH
NC20A-8ALH
NC20A-8ARH
NC25A-10ALH
NC25A-10ARH
NC32A-15ALH
NC32A-15ARH
NC40A-15ALH
NC40A-15ARH
NC40A-20ALH
NC40A-20ARH
NC50A-20ALH
NC50A-20ARH
NC50A-25ALH
NC50A-25ARH
NC65A-25ALH
NC65A-25ARH
NC65A-32ALH
NC65A-32ARH
NC80A-32ALH
NC80A-32ARH
NC80A-40ALH
NC80A-40ARH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Rotational Speed
(r.p.m)
Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Inner Piping Size Nominal dimension
1 Piece(s)Available

14 Days or more

3001/2B(15A)1/2B(15A)LH (Left Screw)6A15A
1 Piece(s)Available

14 Days or more

3001/2B(15A)1/2B(15A)RH (Right Screw)6A15A
1 Piece(s)Available

14 Days or more

3001/2B(15A)3/4B(20A)LH (Left Screw)8A20A
1 Piece(s)Available

14 Days or more

3001/2B(15A)3/4B(20A)RH (Right Screw)8A20A
1 Piece(s)Available

14 Days or more

3001/2B(15A)1B(25A)LH (Left Screw)10A25A
1 Piece(s)Available

13 Days or more

3001/2B(15A)1B(25A)RH (Right Screw)10A25A
1 Piece(s)Available

14 Days or more

3001/2B(15A)1B(25A)LH (Left Screw)15A32A
1 Piece(s)Available

14 Days or more

3001/2B(15A)1B(25A)RH (Right Screw)15A32A
1 Piece(s)Available

14 Days or more

3003/4B(20A)1 1/4B(32A)LH (Left Screw)15A40A
1 Piece(s)Available

14 Days or more

3003/4B(20A)1 1/4B(32A)RH (Right Screw)15A40A
1 Piece(s)Available

14 Days or more

3003/4B(20A)1 1/4B(32A)LH (Left Screw)20A40A
1 Piece(s)Available

14 Days or more

3003/4B(20A)1 1/4B(32A)RH (Right Screw)20A40A
1 Piece(s)Available

14 Days or more

1501B(25A)1 1/2B(40A)LH (Left Screw)20A50A
1 Piece(s)Available

14 Days or more

1501B(25A)1 1/2B(40A)RH (Right Screw)20A50A
1 Piece(s)Available

14 Days or more

1501B(25A)1 1/2B(40A)LH (Left Screw)25A50A
1 Piece(s)Available

14 Days or more

1501B(25A)1 1/2B(40A)RH (Right Screw)25A50A
1 Piece(s)Available

14 Days or more

1501 1/2B(40A)2B(50A)LH (Left Screw)25A65A
1 Piece(s)Available

14 Days or more

1501 1/2B(40A)2B(50A)RH (Right Screw)25A65A
1 Piece(s)Available

14 Days or more

1501 1/2B(40A)2B(50A)LH (Left Screw)32A65A
1 Piece(s)Available

14 Days or more

1501 1/2B(40A)2B(50A)RH (Right Screw)32A65A
1 Piece(s)Available

14 Days or more

1502B(50A)2 1/2B(65A)LH (Left Screw)32A80A
1 Piece(s)Available

14 Days or more

1502B(50A)2 1/2B(65A)RH (Right Screw)32A80A
1 Piece(s)Available

14 Days or more

1502B(50A)2 1/2B(65A)LH (Left Screw)40A80A
1 Piece(s)Available

14 Days or more

1502B(50A)2 1/2B(65A)RH (Right Screw)40A80A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Steam / Oil Max. Operating Temperature(℃) 180
Max. Operating Pressure(MPa) 1.47 Types of connection Screw Mounting Type Types of Connection Screw for Elbow Side (Composite) Rc
Types of Connection Screw for Head Side (Composite) Rc Type of Connection Thread for Rotor Side (Composite) R

Additional Products in this Category

Tech Support