(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint NCLF (Single Direction Flange-Mounted Type) (NCLF20A)

Pressure Rotary Joint Pearl Rotary Joint NCLF (Single Direction Flange-Mounted Type) NCLF20A
  • Volume Discount

NCLF (Single, flanged type) is a rotary joint designed to stably supply a medium to rotary equipment.

PDF

Part Number

Configured Part Number is shown.

NCLF20A

Part Number
NCLF20A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Thread Supply Side (Single unit, swivel) Nominal of Flange Connection
1 Piece(s)Available

13 Days or more

[3/4B] 3/4[3/4B] 3/4B(20A)

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Steam / Oil Max. Operating Temperature(℃) 180
Max. Operating Pressure(MPa) 1.47 Max. Rotational Speed(r.p.m) 300 Types of connection Screw and Flange Mounting
Type of Connection Thread Supply Side (Single unit, swivel) Rc

Additional Products in this Category

Tech Support