(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint ACFW (Double Entry Internal Pipe Rotation Flange-Mounted Type) (Part Numbers)

Pressure Rotary Joint Pearl Rotary Joint ACFW (Double Entry Internal Pipe Rotation Flange-Mounted Type)
  • Volume Discount

[Features]
· ACFW (Dual, flanged type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
ACFW-2-65A-32A
ACFW-2-80A-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner Piping Size Nominal dimension
1 Piece(s)Available

18 Days or more

32A65A
1 Piece(s)Available

18 Days or more

40A80A

Loading...

  1. 1

Basic Information

Types Duplex Inner Tube Rotary Type Applicable Fluids Water / Air / Steam / Oil Max. Operating Temperature(℃) 180
Max. Operating Pressure(MPa) 1.47 Max. Rotational Speed(r.p.m) 150 Types of connection Screw and Flange Mounting
Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc Nominal Connection Screw for Elbow Side (Composite) 1 1/2B(40A)
Nominal Connection Screw for Head Side (Composite) 2B(50A) Keyway Provided

Additional Products in this Category

Tech Support