(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Refraction Fitting Pearl Swivel Joint, SRK Series (SRK-2-10A)

Pressure Refraction Fitting Pearl Swivel Joint, SRK Series SRK-2-10A
  • Volume Discount

The SRK series of swivel joints are capable of 360-degree rotation. They can be used with steel (welded) screw-in movable pipelines.

PDF

Part Number

Configured Part Number is shown.

SRK-2-10A

 
Part Number
SRK-2-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO
1 Piece(s)Available

13 Days or more

[3/8B] 10A10A2

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Water / Air / Gas / Oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 34.3 Types of connection Screw Mounting Type Type of Connection Thread Supply Side (Single unit, swivel) Rc
Type of Connection Thread Exhaust Side (Single unit, swivel) Rc Material of Gasket NBR Nitrile Rubber Body Material Steel (Steel welding)

Please check the type/dimensions/specifications of the part SRK-2-10A in the Pressure Refraction Fitting Pearl Swivel Joint, SRK Series series.

Products like this...

Part Number
SRK-2-15A
SRK-2-20A
SRK-2-25A
SRK-2-32A
SRK-2-40A
SRK-3-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO
1 Piece(s)Available

13 Days or more

[1/2B] 15A15A2
1 Piece(s)Available

13 Days or more

[3/4B] 20A20A2
1 Piece(s)Available

13 Days or more

[1B] 25A25A2
1 Piece(s)Available

13 Days or more

[1 1/4B] 32A32A2
1 Piece(s)Available

13 Days or more

[1 1/2B] 40A40A2
1 Piece(s)Available

13 Days or more

[3/8B] 10A10A3

Additional Products in this Category

Tech Support