(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Refraction Fitting Pearl Spail Joint AS Series (AS-1-10A)

Pressure Refraction Fitting Pearl Spail Joint AS Series AS-1-10A
  • Volume Discount

The AS Series swivel joint main units can be used rotated 360 degrees. These fittings can be used as stainless steel screw-in type joints in movable pipe lines. .

[Features]
· The pearl swivel joint can be used rotated 360 degrees. Double row ball bearings are incorporated into the bearings. These bearings are grease-lubricated. Therefore, the bearing has a high mechanical strength that can withstand large radial thrust and moment loads.
· A ring-shaped packing (other than an O-ring) is used in the seals. This provides a stable, simple-structured seal with no leakage of the internal pressurized fluid.
· The PK type use high temperature-resistant PTFE materials on the seal rings. Therefore, this type does not require any lubricating.

PDF

Part Number

Configured Part Number is shown.

AS-1-10A

 
Part Number
AS-1-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Temperature
(℃)
Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO Material of Gasket
1 Piece(s)Available

13 Days or more

100[3/8B] 10A10A1NBR Nitrile Rubber

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Water / Air / Gas / Oil Max. Operating Pressure(MPa) 4.1
Types of connection Screw Mounting Type Type of Connection Thread Supply Side (Single unit, swivel) Rc Type of Connection Thread Exhaust Side (Single unit, swivel) Rc
Body Material Stainless Steel

Please check the type/dimensions/specifications of the part AS-1-10A in the Pressure Refraction Fitting Pearl Spail Joint AS Series series.

Products like this...

Part Number
AS-1-15A
AS-1-20A
AS-1-25A
AS-1-32A
AS-1-40A
AS-1-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Temperature
(℃)
Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO Material of Gasket
1 Piece(s)Available

13 Days or more

100[1/2B] 15A15A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[3/4B] 20A20A1NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

100[1B] 25A25A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/4B] 32A32A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[1 1/2B] 40A40A1NBR Nitrile Rubber
1 Piece(s)Available

13 Days or more

100[2B] 50A50A1NBR Nitrile Rubber

Additional Products in this Category

Tech Support