(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A plug provided with the hose makes it easier to connect to a socket.
A long coil hose prevents the coil part from getting stuck.
Part Number
Configured Part Number is shown.
AG500LS
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard |
---|---|---|---|
Features | Standard | Body Material | [Aluminum] Aluminum Die-casting ADC12 |
Nozzle Material | [Brass] Brass Rod | Normal Operating Range(mm) | 3300 |
Components of a Package | AG45L (With Lever) + CH500 + CH Plug | RoHS | 10 |
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard | Features | Standard |
---|---|---|---|---|---|
Body Material | Aluminum Die-casting ADC12 | Nozzle Material | Brass Rod | Normal Operating Range(mm) | 3300 |
Components of a Package | AG45L (With Lever) + CH500 + CH Plug |
Please check the type/dimensions/specifications of the part AG500LS in the Air Tool Series Air Gun Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy