(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Long Nozzle Air Duster Gun

Long Nozzle Air Duster Gun
  • Volume Discount

For general dust work.
For complete product overview and details on Long Nozzle Air Duster Gun see the sections below:

Part Number

Configured Part Number is shown.

K-601-3

Part Number
K-601-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Long Features Flow Rate Control
Air Inlet Connection Type Male thread Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Brass Max. Operating Pressure 1 - MPa Nozzle Length(mm) 300

Please check the type/dimensions/specifications of the part K-601-3 in the Long Nozzle Air Duster Gun series.

Additional Products in this Category

Tech Support