(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Agriculture and Gardening, Oil Resistant Tube (Part Numbers)

Hose for Agriculture and Gardening, Oil Resistant Tube
  • Volume Discount

Hose which is optimal for secondary piping of fuel for agricultural equipment, etc.

[Features]
· Can be used for spraying agricultural chemicals or spraying water in lawns and gardens or incorporated into agricultural equipment.
· This lineup is suitable for agricultural and gardening applications, with a wide variety of colors available in addition to excellent cold resistance, mold resistance, and weather resistance.

Part Number

Configured Part Number is shown.

Part Number
TF-3
TF-4
TF-5
TF-6
TF-7
TF-9
TF-12
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal I.D. d
(φ)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

6340
1 Piece(s)Available

11 Days or more

7440
1 Piece(s)Available

11 Days or more

8540
1 Piece(s)Available

11 Days or more

9620
1 Piece(s)Available

11 Days or more

11720
1 Piece(s)Available

11 Days or more

13915
1 Piece(s)Available

11 Days or more

161210

Loading...

  1. 1

Basic Information

Fluid Oil Fitting Used No Hose Inner Layer Material Soft Polyvinyl Chloride
Outer Layer Color Pink Properties Oil Resistance / Flexibility Operating Temperature Range(℃) -5::60

Additional Products in this Category

Tech Support