(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC Clean Discharge

Part Number

Configured Part Number is shown.

Part Number
24108-65-50
24108-75-50
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Allowable Pressure (Normal Temperature)
(MPa)
Length
(m)
1 Piece(s)

13 Days or more

78.5658002 1/20.450
1 Piece(s)

13 Days or more

92.87590030.3550

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Abrasion Resistant Rubber + Rigid PVC
Color Black Properties Other Features Use Temperature Range, Suction(℃) -10~60
Operating Temperature Range, Delivery Discharge(℃) -10~50 Other Features For Sanitary Vehicles Only, Discharge Hose

Additional Products in this Category

Tech Support