(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Nylon Nut

Flange Nylon Nut
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Material: Steel
•Surface Treatment: Bright Chromate Plating
•Application/Function: Stop loosening

Part Number

Configured Part Number is shown.

Part Number
FNN-M4-U
FNN-M5-U
FNN-M6-U
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Wrench Flats
(mm)
Height
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

479.50.7
1 Piece(s)Available

8 Days or more

58110.8
1 Piece(s)Available

8 Days or more

610131
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Wrench Flats
(mm)
Height
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Bright Chromate Plating Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Bright Chromate Plating
Self-Loosening details Nylon Nut

Additional Products in this Category

Tech Support